en

Cart

Your cart is empty.

WCAP-PT5H Aluminum Polymer Capacitors

Long Life

Characteristics

  • Long Life product series
  • Low ESR over high frequency range
  • High permissible ripple current
  • Mounting style: THT Radial
  • Capacitance range: 22 µF ‒ 2000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 35 V(DC)
  • Operating temperature: -55 °C bis +105 °C
  • Endurance: 5000h @ +105 °C
  • Dimensions (DxL) in mm: 6.3 x 5.2 up to 10.0 x 12.5
  • Recommended soldering: Wave soldering

Applications

  • Long life applications (industry, medical)
  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

Order Code Data­sheet Simu­lation Downloads C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
RESR
(mΩ)
Operating Temperature Pitch
(mm)
Ø D
(mm)
L
(mm)
Technical Reference Design Kit Samples
870235673001
ALT EAG CAD LTS PSP CAD 22  µF 35 300 12 2600 35 -55 °C up to +105 °C 2.5 6.3 5.2 PTED052220M035DSPA4E000
870235675002
ALT EAG CAD LTS PSP CAD 33  µF 35 231 12 3100 25 -55 °C up to +105 °C 5 10 12.5 PTEF125330M035DSPA9E000
870235674003
ALT EAG CAD LTS PSP CAD 39  µF 35 273 12 2800 32 -55 °C up to +105 °C 3.5 8 7 PTEE070390M035DSPA7E000
870235674004
ALT EAG CAD LTS PSP CAD 68  µF 35 476 12 3600 20 -55 °C up to +105 °C 3.5 8 11.5 PTEE115680M035DSPA7E000
870235674005
ALT EAG CAD LTS PSP CAD 82  µF 35 574 12 3600 20 -55 °C up to +105 °C 3.5 8 11.5 PTEE115820M035DSPA7E000
870235373001
ALT EAG CAD LTS PSP CAD 100  µF 16 160 8 4800 12 -55 °C up to +105 °C 2.5 6.3 11 PTED110101M016DSPA4E000 870235
870235675006
ALT EAG CAD LTS PSP CAD 120  µF 35 840 12 4000 18 -55 °C up to +105 °C 5 10 12.5 PTEF125121M035DSPA9E000
870235675007
ALT EAG CAD LTS PSP CAD 150  µF 35 1050 12 4000 18 -55 °C up to +105 °C 5 10 12.5 PTEF125151M035DSPA9E000
870235373002
ALT EAG CAD LTS PSP CAD 180  µF 16 288 8 5600 9 -55 °C up to +105 °C 2.5 6.3 11 PTED110181M016DSPA4E000 870235
870235374003
ALT EAG CAD LTS PSP CAD 180  µF 16 288 8 5100 10 -55 °C up to +105 °C 3.5 8 8 PTEE080181M016DSPA7E000 870235
870235374004
ALT EAG CAD LTS PSP CAD 220  µF 16 352 8 5100 10 -55 °C up to +105 °C 3.5 8 8 PTEE080221M016DSPA7E000 870235
870235374005
ALT EAG CAD LTS PSP CAD 270  µF 16 432 8 5100 10 -55 °C up to +105 °C 3.5 8 8 PTEE080271M016DSPA7E000 870235
870235374006
ALT EAG CAD LTS PSP CAD 330  µF 16 528 8 5600 9 -55 °C up to +105 °C 3.5 8 11.5 PTEE115331M016DSPA7E000 870235
870235174001
ALT EAG CAD LTS PSP CAD 390  µF 6.3 491.4 8 6100 7 -55 °C up to +105 °C 3.5 8 8 PTEE080391M6R3DSPA7E000
870235375007
ALT EAG CAD LTS PSP CAD 390  µF 16 624 8 6100 9 -55 °C up to +105 °C 5 10 12.5 PTEF125391M016DSPA9E000 870235
870235174002
ALT EAG CAD LTS PSP CAD 470  µF 6.3 592 8 6100 7 -55 °C up to +105 °C 3.5 8 8 PTEE080471M6R3DSPA7E000
870235375008
ALT EAG CAD LTS PSP CAD 470  µF 16 752 10 6100 9 -55 °C up to +105 °C 5 10 12.5 PTEF125471M016DSPA9E000 870235
870235174003
ALT EAG CAD LTS PSP CAD 560  µF 6.3 705.6 8 6100 7 -55 °C up to +105 °C 3.5 8 8 PTEE080561M6R3DSPA7E000
870235375009
ALT EAG CAD LTS PSP CAD 560  µF 16 896 10 6100 9 -55 °C up to +105 °C 5 10 12.5 PTEF125561M016DSPA9E000 870235
870235174004
ALT EAG CAD LTS PSP CAD 680  µF 6.3 428 8 6100 7 -55 °C up to +105 °C 3.5 8 11.5 PTEE115681M6R3DSPA7E000 870235
870235174005
ALT EAG CAD LTS PSP CAD 820  µF 6.3 516.6 10 6100 7 -55 °C up to +105 °C 3.5 8 11.5 PTEE115821M6R3DSPA7E000 870235
870235175006
ALT EAG CAD LTS PSP CAD 1000  µF 6.3 630 10 6640 7 -55 °C up to +105 °C 5 10 12.5 PTEF125102M6R3DSPA9E000 870235
870235175007
ALT EAG CAD LTS PSP CAD 1200  µF 6.3 756 10 6640 7 -55 °C up to +105 °C 5 10 12.5 PTEF125122M6R3DSPA9E000 870235
870235175008
ALT EAG CAD LTS PSP CAD 1500  µF 6.3 945 10 6640 7 -55 °C up to +105 °C 5 10 12.5 PTEF125152M6R3DSPA9E000 870235
870235175009
ALT EAG CAD LTS PSP CAD 2000  µF 6.3 1260 10 6640 7 -55 °C up to +105 °C 5 10 12.5 PTEF125202M6R3DSPA9E000 870235
Order Code Data­sheet Simu­lation
870235673001
870235675002
870235674003
870235674004
870235674005
870235373001
870235675006
870235675007
870235373002
870235374003
870235374004
870235374005
870235374006
870235174001
870235375007
870235174002
870235375008
870235174003
870235375009
870235174004
870235174005
870235175006
870235175007
870235175008
870235175009
Samples
Order Code Data­sheet Simu­lation Downloads C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
RESR
(mΩ)
Operating Temperature Pitch
(mm)
Ø D
(mm)
L
(mm)
Technical Reference Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: