691900910101 | 2.54 mm, 15, 1 to 10 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch2.54 mm | Quantity label per sheet15 | Sticker Numbers1 to 10 | |
691900910201 | 2.54 mm, 15, 11 to 20 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch2.54 mm | Quantity label per sheet15 | Sticker Numbers11 to 20 | |
691900910301 | 2.54 mm, 15, 21 to 30 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch2.54 mm | Quantity label per sheet15 | Sticker Numbers21 to 30 | |
691900110101 | 3.5 mm, 15, 1 to 10 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch3.5 mm | Quantity label per sheet15 | Sticker Numbers1 to 10 | |
691900110201 | 3.5 mm, 15, 11 to 20 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch3.5 mm | Quantity label per sheet15 | Sticker Numbers11 to 20 | |
691900110301 | 3.5 mm, 15, 21 to 30 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch3.5 mm | Quantity label per sheet15 | Sticker Numbers21 to 30 | |
691900310101 | 3.81 mm, 15, 1 to 10 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch3.81 mm | Quantity label per sheet15 | Sticker Numbers1 to 10 | |
691900310201 | 3.81 mm, 15, 11 to 20 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch3.81 mm | Quantity label per sheet15 | Sticker Numbers11 to 20 | |
691900310301 | 3.81 mm, 15, 21 to 30 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch3.81 mm | Quantity label per sheet15 | Sticker Numbers21 to 30 | |
691900710102 | 5 mm, 15, 1 to 10 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch5 mm | Quantity label per sheet15 | Sticker Numbers1 to 10 | |
691900710202 | 5 mm, 15, 11 to 20 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch5 mm | Quantity label per sheet15 | Sticker Numbers11 to 20 | |
691900710302 | 5 mm, 15, 21 to 30 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch5 mm | Quantity label per sheet15 | Sticker Numbers21 to 30 | |
691900510102 | 5.08 mm, 15, 1 to 10 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch5.08 mm | Quantity label per sheet15 | Sticker Numbers1 to 10 | |
691900510202 | 5.08 mm, 15, 11 to 20 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch5.08 mm | Quantity label per sheet15 | Sticker Numbers11 to 20 | |
691900510302 | 5.08 mm, 15, 21 to 30 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch5.08 mm | Quantity label per sheet15 | Sticker Numbers21 to 30 | |
691900910102 | 7.5 mm, 15, 1 to 10 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch7.5 mm | Quantity label per sheet15 | Sticker Numbers1 to 10 | |
691900910202 | 7.5 mm, 15, 11 to 20 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch7.5 mm | Quantity label per sheet15 | Sticker Numbers11 to 20 | |
691900910302 | 7.5 mm, 15, 21 to 30 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch7.5 mm | Quantity label per sheet15 | Sticker Numbers21 to 30 | |
691900410102 | 7.62 mm, 15, 1 to 10 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch7.62 mm | Quantity label per sheet15 | Sticker Numbers1 to 10 | |
691900410202 | 7.62 mm, 15, 11 to 20 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch7.62 mm | Quantity label per sheet15 | Sticker Numbers11 to 20 | |
691900410302 | 7.62 mm, 15, 21 to 30 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch7.62 mm | Quantity label per sheet15 | Sticker Numbers21 to 30 | |
691900610103 | 10.16 mm, 15, 1 to 10 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch10.16 mm | Quantity label per sheet15 | Sticker Numbers1 to 10 | |
691900610203 | 10.16 mm, 15, 11 to 20 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch10.16 mm | Quantity label per sheet15 | Sticker Numbers11 to 20 | |
691900610303 | 10.16 mm, 15, 21 to 30 | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pitch10.16 mm | Quantity label per sheet15 | Sticker Numbers21 to 30 | |