General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Pitch | 10 mm |
Material Properties | |
---|---|
Insulator Material | PA6/66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Copper Alloy |
Contact Plating | Nickel (Ni) |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Copper Alloy with Tin over Nickel |
Electrical Properties | |
---|---|
IR cULus | 14 A |
IR VDE | 14 A |
Working Voltage | 300 V (AC); 750 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 750 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 3000 V (AC) |
Contact Resistance | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 (mm) |
Screw | M3 |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40021365 Type CIA |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691241810003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | |
691241810004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | |
691241810005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | |
691241810006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | |
691241810007 | SPEC | 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | |
691241810008 | SPEC | 6 files | 8 | 110 VAC | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | |
691241810009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | |
691241810010 | SPEC | 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) |
Order Code | Datasheet |
---|---|
691241810003 | SPEC |
691241810004 | SPEC |
691241810005 | SPEC |
691241810006 | SPEC |
691241810007 | SPEC |
691241810008 | SPEC |
691241810009 | SPEC |
691241810010 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|