WA-SNSN Snap-In Stop Spacer

Applications

  • No installation tool necessary
  • Fixed by snap-in technology. Easily removed by hand
  • Reusable
General Information
MaterialPA66
ColorNatural
Flammability RatingUL94 V-2
Operating Temperature-30 °C up to +85 °C

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
L(mm)
f(mm)
Design Kit
Board
Samples
WA-SNSN Snap-In Stop Spacer
709400500
3.5 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length3.5 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709401000
4.8 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length4.8 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709401500
6 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length6 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709402000
6.4 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709402500
7.9 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length7.9 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709403000
9.5 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length9.5 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709403500
11.1 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length11.1 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709404000
12.7 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length12.7 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709404500
15.9 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length15.9 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709405000
19.1 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length19.1 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709405500
22.2 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length22.2 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709406000
25.4 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length25.4 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709406500
28.6 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length28.6 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709407000
31.7 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length31.7 mm
Drilling in Panel4.8 mm
Design Kit
Board
WA-SNSN Snap-In Stop Spacer
709407500
34.9 mm, 4.8 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length34.9 mm
Drilling in Panel4.8 mm
Design Kit
Board

Assortments

Articles from this product series can be found in the following assortments: