Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 1 to 8 mm
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
- Instant removable Polyimide Tape
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Ø f | 2.25 mm |
Solder Cream Thickness (Value) | 150 µm |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | Ø f (mm) | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
---|---|---|---|---|---|---|---|---|---|---|
9774010943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.25 | 2.8 | 4.35 | Tape and Reel | 1500 | |
9774015943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.25 | 2.8 | 4.35 | Tape and Reel | 1200 | |
9774020943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.25 | 2.8 | 4.35 | Tape and Reel | 1050 | |
9774025943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 2.25 | 2.8 | 4.35 | Tape and Reel | 950 | |
9774030943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.25 | 2.8 | 4.35 | Tape and Reel | 800 | |
9774035943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 2.25 | 2.8 | 4.35 | Tape and Reel | 800 | |
9774040943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.25 | 2.8 | 4.35 | Tape and Reel | 600 | |
9774045943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 2.25 | 2.8 | 4.35 | Tape and Reel | 600 | |
9774050943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.25 | 2.8 | 4.35 | Tape and Reel | 600 | |
9774060943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.25 | 2.8 | 4.35 | Tape and Reel | 500 | |
9774070943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2.25 | 2.8 | 4.35 | Tape and Reel | 400 | |
9774080943R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.25 | 2.8 | 4.35 | Tape and Reel | 400 |
Order Code | Datasheet |
---|---|
9774010943R | SPEC |
9774015943R | SPEC |
9774020943R | SPEC |
9774025943R | SPEC |
9774030943R | SPEC |
9774035943R | SPEC |
9774040943R | SPEC |
9774045943R | SPEC |
9774050943R | SPEC |
9774060943R | SPEC |
9774070943R | SPEC |
9774080943R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | Ø f (mm) | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
---|