Applications
- Assembling of PCBs to housing and to other PCBs
- For Distances from 0,5 to 8 mm
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
- Instant removable Polyimide Tape
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Ti | M2 |
Solder Cream Thickness (Value) | 150 µm |
Tightening Torque | 0.2 N*m |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | Ti | Ø OD (mm) | Ø ID (mm) | Packaging | Qty. | Board | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
9774005243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 | M2 | 4.35 | 2.8 | Tape and Reel | 3000 | – | |
9774010243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | M2 | 4.35 | 2.8 | Tape and Reel | 1500 | – | |
9774015243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | M2 | 4.35 | 2.8 | Tape and Reel | 1200 | 700990 | |
9774020243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | M2 | 4.35 | 2.8 | Tape and Reel | 1050 | – | |
9774025243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | M2 | 4.35 | 2.8 | Tape and Reel | 950 | – | |
9774030243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | M2 | 4.35 | 2.8 | Tape and Reel | 800 | – | |
9774035243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | M2 | 4.35 | 2.8 | Tape and Reel | 800 | – | |
9774040243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | M2 | 4.35 | 2.8 | Tape and Reel | 600 | – | |
9774045243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | M2 | 4.35 | 2.8 | Tape and Reel | 600 | – | |
9774050243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | M2 | 4.35 | 2.8 | Tape and Reel | 600 | – | |
9774060243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | M2 | 4.35 | 2.8 | Tape and Reel | 500 | – | |
9774070243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | M2 | 4.35 | 2.8 | Tape and Reel | 400 | – | |
9774080243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | M2 | 4.35 | 2.8 | Tape and Reel | 400 | – |
Order Code | Datasheet |
---|---|
9774005243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774010243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774015243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774020243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774025243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774030243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774035243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774040243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774045243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774050243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774060243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774070243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
9774080243R | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | Ti | Ø OD (mm) | Ø ID (mm) | Packaging | Qty. | Board | Samples |
---|
Features
Types & Applications
Assortments
Articles from this product series can be found in the following assortments: