Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 1 to 6mm
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Solder Paste Thickness | 120 µm |
Tightening Torque | 0.1 N*m |
Products
Order Code | Datasheet | Downloads | L (mm) | Tli (mm) | Ti | Ø OD (mm) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|
97730256332R | SPEC | 6 files | 2.5 | 1.5 | M1.6 | 3.3 | Tape and Reel | |
97730306332R | SPEC | 6 files | 3 | 1.8 | M1.6 | 3.3 | Tape and Reel | |
97730356332R | SPEC | 6 files | 3.5 | 2 | M1.6 | 3.3 | Tape and Reel | |
97730406332R | SPEC | 6 files | 4 | 2 | M1.6 | 3.3 | Tape and Reel | |
97730456332R | SPEC | 6 files | 4.5 | 2 | M1.6 | 3.3 | Tape and Reel | |
97730506332R | SPEC | 6 files | 5 | 2 | M1.6 | 3.3 | Tape and Reel | |
97730606332R | SPEC | 6 files | 6 | 2 | M1.6 | 3.3 | Tape and Reel |
Order Code | Datasheet |
---|---|
97730256332R | SPEC |
97730306332R | SPEC |
97730356332R | SPEC |
97730406332R | SPEC |
97730456332R | SPEC |
97730506332R | SPEC |
97730606332R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | Tli (mm) | Ti | Ø OD (mm) | Packaging | Samples |
---|