en

Cart

Your cart is empty.

WS-SLTV THT Mini Slide Switch, Same Side Connection 9.0x3.5 mm

Material Properties
Cover Material Stainless Steel
Properties
Actuator Material PA9T
Actuator Flammability Rating UL94 HB
Actuator Color Black
Frame Material LCP
Frame Flammability Rating UL94 V-0
Frame Color Black
Contact Material Copper Alloy
Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
Schematic DPDT
Switching Function On-On
Connection Type Same Side Connection
Operating Temperature -40 up to +85 °C
Qty. 200
Mechanical Properties
Electrical Life 20000 Steps
Switching Function On-On
Connection Type Same Side Connection
Packaging Properties
Packaging Bulk

Products

Order Code Data­sheet Downloads Packaging Qty. Samples
452404020202
STE 3D ALT EAG IGS CAD Bulk 200
Order Code Data­sheet
452404020202
Samples
Order Code Data­sheet Downloads Packaging Qty. Samples