General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Material Properties | |
---|---|
Frame Material | PA6T |
Frame Flammability Rating | UL94 V-0 |
Frame Color | Black |
Actuator Material | LCP |
Actuator Flammability Rating | UL94 V-0 |
Actuator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Silver |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
IR | 300 mA |
VR | 6 V (DC) |
Contact Resistance Initial | 50 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 500 V (AC) |
Mechanical Properties | |
---|---|
Electrical Life | 20000 Steps |
Connection Type | Same Side Connection |
Products
Order Code | Datasheet | Downloads | Operation Force (Value) (g) | Schematic | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|
452403012014 | SPEC | 6 files | 350 | DPDT | Tape and Reel | 499001 |
Order Code | Datasheet | |
---|---|---|
452403012014 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Operation Force (Value) (g) | Schematic | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: