Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 2; 3; 4; 5; 6; 7; 8; 9; 10; 12; 13; 14; 15; 16; 18; 20; 22; 24; 32; 36; 40 |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 2.54 mm |
Durability | 30 Mating cycles; 500 Mating cycles |
Rows | Single |
Gender | Socket Header |
Type | Straight |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
61300211821 | SPEC | 6 files | 2 | Single | Socket Header | Straight | 3 | Tray | – | ||
61300311821 | SPEC | 6 files | 3 | Single | Socket Header | Straight | 3 | Tray | – | ||
61300411821 | SPEC | 6 files | 4 | Single | Socket Header | Straight | 3 | Tray | – | ||
61300511821 | SPEC | 6 files | 5 | Single | Socket Header | Straight | 3 | Tray | – | ||
61300611821 | SPEC | 6 files | 6 | Single | Socket Header | Straight | 3 | Tray | – | ||
61300711821 | SPEC | 6 files | 7 | Single | Socket Header | Straight | 3 | Tray | – | ||
61300811821 | SPEC | 6 files | 8 | Single | Socket Header | Straight | 3 | Tray | 613001 | ||
61300911821 | SPEC | 6 files | 9 | Single | Socket Header | Straight | 3 | Tray | – | ||
61301011821 | SPEC | 6 files | 10 | Single | Socket Header | Straight | 3 | Tray | 612690 613001 | ||
61301211821 | SPEC | 6 files | 12 | Single | Socket Header | Straight | 3 | Tray | – | ||
61301311821 | SPEC | 6 files | 13 | Single | Socket Header | Straight | 3 | Tray | – | ||
61301411821 | SPEC | 6 files | 14 | Single | Socket Header | Straight | 3 | Tray | – | ||
NEW | 61301511821 | SPEC | 3 files | 15 | – | – | – | 3 | – | – | |
61301611821 | SPEC | 6 files | 16 | Single | Socket Header | Straight | 3 | Tray | – | ||
61301811821 | SPEC | 6 files | 18 | Single | Socket Header | Straight | 3 | Tray | – | ||
61302011821 | SPEC | 6 files | 20 | Single | Socket Header | Straight | 3 | Tray | 613001 | ||
61302211821 | SPEC | 6 files | 22 | Single | Socket Header | Straight | 3 | Tray | – | ||
61302411821 | SPEC | 6 files | 24 | Single | Socket Header | Straight | 3 | Tray | – | ||
61303211821 | SPEC | 6 files | 32 | Single | Socket Header | Straight | 3 | Tray | – | ||
61303611821 | SPEC | 6 files | 36 | Single | Socket Header | Straight | 3 | Tray | – | ||
61304011821 | SPEC | 6 files | 40 | Single | Socket Header | Straight | 3 | Tray | – |
Order Code | Datasheet | |
---|---|---|
61300211821 | SPEC | |
61300311821 | SPEC | |
61300411821 | SPEC | |
61300511821 | SPEC | |
61300611821 | SPEC | |
61300711821 | SPEC | |
61300811821 | SPEC | |
61300911821 | SPEC | |
61301011821 | SPEC | |
61301211821 | SPEC | |
61301311821 | SPEC | |
61301411821 | SPEC | |
NEW | 61301511821 | SPEC |
61301611821 | SPEC | |
61301811821 | SPEC | |
61302011821 | SPEC | |
61302211821 | SPEC | |
61302411821 | SPEC | |
61303211821 | SPEC | |
61303611821 | SPEC | |
61304011821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: