
Article Properties | |
---|---|
Pins | 4 mm; 6 mm; 8 mm; 10 mm; 12 mm; 16 mm; 18 mm; 20 mm; 22 mm; 24 mm; 26 mm; 32 mm; 34 mm |
Kind Properties | |
---|---|
Pitch | 2.54 mm |
Quality Class | 3 as per CECC 75 301-802 |
Rows | Dual |
Gender | Socket Header |
Type | Bottom Entry Large |
Material Properties | |
---|---|
Insulator Material | PA6T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +125 °C |
Compliance | Lead free / RoHS |
Electrical Properties | |
---|---|
IR | 3 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Pins (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
610004243021 | SPEC | 6 files | 4 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
610006243021 | SPEC | 6 files | 6 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
610008243021 | SPEC | 6 files | 8 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | 613001 | |
610010243021 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | 613001 | |
610012243021 | SPEC | 6 files | 12 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
610016243021 | SPEC | 6 files | 16 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
610018243021 | SPEC | 6 files | 18 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
610020243021 | SPEC | 6 files | 20 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | 613001 | |
610022243021 | SPEC | 6 files | 22 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
610024243021 | SPEC | 6 files | 24 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
610026243021 | SPEC | 6 files | 26 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
610032243021 | SPEC | 6 files | 32 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – | |
610034243021 | SPEC | 6 files | 34 | Dual | Socket Header | Bottom Entry Large | 3 | Tube | – |
Order Code | Datasheet |
---|---|
610004243021 | SPEC |
610006243021 | SPEC |
610008243021 | SPEC |
610010243021 | SPEC |
610012243021 | SPEC |
610016243021 | SPEC |
610018243021 | SPEC |
610020243021 | SPEC |
610022243021 | SPEC |
610024243021 | SPEC |
610026243021 | SPEC |
610032243021 | SPEC |
610034243021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: