Article Properties | |
---|---|
Pins | 4; 6; 8; 10; 12; 16; 20; 24; 26; 32; 34 |
Kind Properties | |
---|---|
Pitch | 2.54 mm |
Rows | Dual |
Gender | Socket Header |
Type | Bottom Entry |
Material Properties | |
---|---|
Insulator Material | Nylon 9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +105 °C |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
61300425721 | SPEC | 6 files | 4 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
61300625721 | SPEC | 6 files | 6 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
61300825721 | SPEC | 6 files | 8 | Dual | Socket Header | Bottom Entry | 3 | Tube | 613001 | |
61301025721 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry | 3 | Tube | 613001 | |
61301225721 | SPEC | 6 files | 12 | Dual | Socket Header | Bottom Entry | 3 | Tube | 612690 | |
61301625721 | SPEC | 6 files | 16 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
61302025721 | SPEC | 6 files | 20 | Dual | Socket Header | Bottom Entry | 3 | Tube | 613001 | |
61302425721 | SPEC | 5 files | 24 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
61302625721 | SPEC | 6 files | 26 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
61303225721 | SPEC | 6 files | 32 | Dual | Socket Header | Bottom Entry | 3 | Tube | – | |
61303425721 | SPEC | 6 files | 34 | Dual | Socket Header | Bottom Entry | 3 | Tube | – |
Order Code | Datasheet |
---|---|
61300425721 | SPEC |
61300625721 | SPEC |
61300825721 | SPEC |
61301025721 | SPEC |
61301225721 | SPEC |
61301625721 | SPEC |
61302025721 | SPEC |
61302425721 | SPEC |
61302625721 | SPEC |
61303225721 | SPEC |
61303425721 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: