Article Properties | |
---|---|
Pins | 2; 3; 4; 5; 6; 7; 8; 9; 10; 12; 13; 16; 18; 20; 24; 32; 36 |
Kind Properties | |
---|---|
Pitch | 2.54 mm |
Rows | Single |
Gender | Socket Header |
Type | Angled |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +105 °C |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
613002143121 | SPEC | 6 files | 2 | Single | Socket Header | Angled | 3 | Tray | – | |
613003143121 | SPEC | 6 files | 3 | Single | Socket Header | Angled | 3 | Tray | – | |
613004143121 | SPEC | 6 files | 4 | Single | Socket Header | Angled | 3 | Tray | – | |
613005143121 | SPEC | 6 files | 5 | Single | Socket Header | Angled | 3 | Tray | – | |
613006143121 | SPEC | 6 files | 6 | Single | Socket Header | Angled | 3 | Tray | – | |
613007143121 | SPEC | 6 files | 7 | Single | Socket Header | Angled | 3 | Tray | – | |
613008143121 | SPEC | 6 files | 8 | Single | Socket Header | Angled | 3 | Tray | 613001 | |
613009143121 | SPEC | 6 files | 9 | Single | Socket Header | Angled | 3 | Tray | – | |
613010143121 | SPEC | 6 files | 10 | Single | Socket Header | Angled | 3 | Tray | 613001 | |
613012143121 | SPEC | 6 files | 12 | Single | Socket Header | Angled | 3 | Tray | – | |
613013143121 | SPEC | 6 files | 13 | Single | Socket Header | Angled | 3 | Tray | – | |
613016143121 | SPEC | 6 files | 16 | Single | Socket Header | Angled | 3 | Tray | – | |
613018143121 | SPEC | 6 files | 18 | Single | Socket Header | Angled | 3 | Tray | – | |
613020143121 | SPEC | 6 files | 20 | Single | Socket Header | Angled | 3 | Tray | 613001 | |
613024143121 | SPEC | 6 files | 24 | Single | Socket Header | Angled | 3 | Tray | – | |
613032143121 | SPEC | 6 files | 32 | Single | Socket Header | Angled | 3 | Tray | – | |
613036143121 | SPEC | 5 files | 36 | Single | Socket Header | Angled | 3 | Tray | – |
Order Code | Datasheet |
---|---|
613002143121 | SPEC |
613003143121 | SPEC |
613004143121 | SPEC |
613005143121 | SPEC |
613006143121 | SPEC |
613007143121 | SPEC |
613008143121 | SPEC |
613009143121 | SPEC |
613010143121 | SPEC |
613012143121 | SPEC |
613013143121 | SPEC |
613016143121 | SPEC |
613018143121 | SPEC |
613020143121 | SPEC |
613024143121 | SPEC |
613032143121 | SPEC |
613036143121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: