
Article Properties | |
---|---|
Pins | 4 mm; 8 mm; 10 mm; 14 mm; 16 mm; 20 mm; 28 mm; 40 mm; 44 mm; 50 mm |
Kind Properties | |
---|---|
Pitch | 1.27 mm |
Quality Class | 3 as per CECC 75 301-802 |
Rows | Dual |
Gender | Pin Header |
Type | Straight |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +105 °C |
Compliance | Lead free / RoHS |
Electrical Properties | |
---|---|
IR | 1 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Pins (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
62100421021 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 1 | Tube | – | |
62100821021 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 1 | Tube | – | |
62101021021 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 1 | Tube | – | |
62101421021 | SPEC | 6 files | 14 | Dual | Pin Header | Straight | 1 | Tube | – | |
62101621021 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 1 | Tube | – | |
62102021021 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 1 | Tube | – | |
62102821021 | SPEC | 6 files | 28 | Dual | Pin Header | Straight | 1 | Tube | 612690 | |
62104021021 | SPEC | 6 files | 40 | Dual | Pin Header | Straight | 1 | Tube | – | |
62104421021 | SPEC | 6 files | 44 | Dual | Pin Header | Straight | 1 | Tube | – | |
62105021021 | SPEC | 6 files | 50 | Dual | Pin Header | Straight | 1 | Tube | – |
Order Code | Datasheet |
---|---|
62100421021 | SPEC |
62100821021 | SPEC |
62101021021 | SPEC |
62101421021 | SPEC |
62101621021 | SPEC |
62102021021 | SPEC |
62102821021 | SPEC |
62104021021 | SPEC |
62104421021 | SPEC |
62105021021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: