Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 1 pcs |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-2 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +125 °C |
Pitch | 1.27 mm |
Gender | Jumper |
Electrical Properties | |
---|---|
Withstanding Voltage | 650 V (AC) |
Contact Resistance | 30 mΩ |
RISO | 1000 MΩ |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | IR (A) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 622002115121 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Jumper | 1 | Bag | 613001 |
Order Code | Datasheet | |
---|---|---|
![]() | 622002115121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | IR (A) | Packaging | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: