| General Information | |
|---|---|
| Operating Temperature | -30 °C up to +80 °C |
| Compliance | Lead free / RoHS |
| Material Properties | |
|---|---|
| Insulator Color | Black |
| Color | Black |
| Packaging Properties | |
|---|---|
| Packaging | Bag |
Products
| Order Code | Datasheet | Downloads | Status | Type | Samples |
|---|---|---|---|---|---|
| 726151001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ11 | |
| 726151002 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ11 | |
| 726151003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ11 | |
| 726151004 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ11 | |
| 726151005 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RJ11 |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Type | Samples |
|---|




