en

Cart

Your cart is empty.

WR-MPC4 4.20 mm Male Single Row Plug w. Panel Mounting Ears

Kind Properties
Pitch 4.2 mm
Gender Male
Material Properties
Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White
General Information
Operating Temperature -40 up to +105 °C
Withstanding Voltage 1500 V (AC)
RISO 1000 MΩ
Certification
UL Approval E323964
Wire Properties
Packaging Bag

Products

Order Code Data­sheet Downloads Pins Pitch
(mm)
Gender Type Rows PCB/Cable/Panel Packaging Design Kit Samples
64900211822
IGE STE 3D 2 4.2 Male Plug Housing Single Cable/Panel Bag 649001
64900311822
IGE STE 3D 3 4.2 Male Plug Housing Single Cable/Panel Bag 612690
649001
64900411822
IGE STE 3D 4 4.2 Male Plug Housing Single Cable/Panel Bag 649001
64900511822
IGE STE 3D 5 4.2 Male Plug Housing Single Cable/Panel Bag 649001
Order Code Data­sheet
64900211822
64900311822
64900411822
64900511822
Samples
Order Code Data­sheet Downloads Pins Pitch
(mm)
Gender Type Rows PCB/Cable/Panel Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: