OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MPC4TypeDual RowProduct seriesWR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs

WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs

WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Insulator ColorWhite
Contact MaterialCopper Alloy
Contact PlatingTin
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C
IR6 A; 7 A; 8 A; 9 A
Working Voltage600 V (AC)
Withstanding Voltage1500 V (AC)
Contact Resistance10 mΩ
RISO1000 MΩ
Pitch4.2 mm
GenderMale
Certification
UL ApprovalE323964
Wire Properties
PackagingTray

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
IR
(A)
GenderTypeRowsMountWorking Voltage
(V (AC))
PCB/Cable/PanelL
(mm)
PackagingDesign Kit Samples
649002221732SPEC
6 files 2 4.2 9 Male Vertical Dual THT 600 PCB 9.4 Tray649001
649004221732SPEC
6 files 4 4.2 8 Male Vertical Dual THT 600 PCB 13.6 Tray649001
649006221732SPEC
6 files 6 4.2 8 Male Vertical Dual THT 600 PCB 17.8 Tray649001
649008221732SPEC
6 files 8 4.2 7 Male Vertical Dual THT 600 PCB 22 Tray649001
649010221732SPEC
6 files 10 4.2 7 Male Vertical Dual THT 600 PCB 26.2 Tray649001
649012221732SPEC
6 files 12 4.2 6 Male Vertical Dual THT 600 PCB 30.4 Tray649001
649014221732SPEC
6 files 14 4.2 6 Male Vertical Dual THT 600 PCB 34.6 Tray649001
649016221732SPEC
6 files 16 4.2 6 Male Vertical Dual THT 600 PCB 38.8 Tray649001
649018221732SPEC
6 files 18 4.2 6 Male Vertical Dual THT 600 PCB 43 Tray649001
649020221732SPEC
6 files 20 4.2 6 Male Vertical Dual THT 600 PCB 47.2 Tray649001
649022221732SPEC
6 files 22 4.2 6 Male Vertical Dual THT 600 PCB 51.4 Tray649001
649024221732SPEC
6 files 24 4.2 6 Male Vertical Dual THT 600 PCB 55.6 Tray649001
Order Code Data­sheet
649002221732SPEC
649004221732SPEC
649006221732SPEC
649008221732SPEC
649010221732SPEC
649012221732SPEC
649014221732SPEC
649016221732SPEC
649018221732SPEC
649020221732SPEC
649022221732SPEC
649024221732SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
IR
(A)
GenderTypeRowsMountWorking Voltage
(V (AC))
PCB/Cable/PanelL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: