Characteristics
Mechanical
- Shut height: 135.8 mm
- Stroke: 40/30 mm
Features
- Feeding system: Mechanical
- Configuration: Pre- and post-feed cams
- Conductor punch setting resolution: 0.01 mm
- Conductor punch setting range: 2.7 mm
- Counter: 7-digit, digital
General Informations | |
---|---|
Type | Mini Applicator; Wear Parts |
Durability | 50 000 Cycles |
Products
Order Code | Datasheet | Downloads | Gender | AWG | Use with | Tools | Samples |
---|---|---|---|---|---|---|---|
600662401 | SPEC | 3 files | Tool | 24-20 (0.205-0.518 mm²) | 66200113722 66210113722 66200213722 66210213722 | – | |
600662403 | SPEC | 3 files | Tool | 24-20 (0.205-0.518 mm²) | 66200313722 66210313722 | – | |
600662404 | SPEC | 3 files | Tool | 30-26 (0.0509-0.129 mm²) | 66200413722 66200513722 66210513722 | – | |
600662406 | SPEC | 3 files | Tool | 30-26 (0.0509-0.129 mm²) | 66200613722 66210613722 | – | |
600662401001 | SPEC | – | Tool | – | – | 600662401 | |
600662403001 | SPEC | – | Tool | – | – | 600662403 | |
600662404001 | SPEC | – | Tool | – | – | 600662404 | |
600662406001 | SPEC | – | Tool | – | – | 600662406 |
Order Code | Datasheet |
---|---|
600662401 | SPEC |
600662403 | SPEC |
600662404 | SPEC |
600662406 | SPEC |
600662401001 | SPEC |
600662403001 | SPEC |
600662404001 | SPEC |
600662406001 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | AWG | Use with | Tools | Samples |
---|