OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MPC3TypeDual RowProduct seriesWR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Reel - Tin

WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Reel - Tin

WR-MPC3 3.00 mm Male Header Dual Row Vertical with THT Retention Clip - SMT - Reel - Tin
General Informations
Pitch3 mm
RowsDual
TypeVertical
Operating Temperature-40 °C up to +105 °C
Durability25 Mating cycles
Electrical Properties
IR5 A
Working Voltage250 V (AC)
Withstanding Voltage1500 V (AC)
Contact Resistance10 mΩ
Packaging Properties
PackagingTape and Reel with Cap
Material Properties
Insulator MaterialLCP
Insulator ColorBlack
Insulator Flammability RatingUL94 V-0
Pin MaterialCopper Alloy
Pin PlatingTin
Certification
UL ApprovalE323964
Glow Wire ApprovalCompliant [IEC 60335-1]

Products

Order Code Data­sheet Downloads StatusPolarityPitch
(mm)
GenderTypeRowsMountIR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Pin PlatingPackaging Samples
662302235922SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 3 Male Vertical Dual SMT 5 250 10 Tin Tape and Reel with Cap
662304235922SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 3 Male Vertical Dual SMT 5 250 10 Tin Tape and Reel with Cap
662306235922SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 6 3 Male Vertical Dual SMT 5 250 10 Tin Tape and Reel with Cap
662308235922SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 3 Male Vertical Dual SMT 5 250 10 Tin Tape and Reel with Cap
662310235922SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 3 Male Vertical Dual SMT 5 250 10 Tin Tape and Reel with Cap
662312235922SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 3 Male Vertical Dual SMT 5 250 10 Tin Tape and Reel with Cap
662314235922SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 14 3 Male Vertical Dual SMT 5 250 10 Tin Tape and Reel with Cap
662316235922SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 16 3 Male Vertical Dual SMT 5 250 10 Tin Tape and Reel with Cap
Order Code Data­sheet
662302235922SPEC
662304235922SPEC
662306235922SPEC
662308235922SPEC
662310235922SPEC
662312235922SPEC
662314235922SPEC
662316235922SPEC
Samples
Order Code Data­sheet Downloads StatusPolarityPitch
(mm)
GenderTypeRowsMountIR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Pin PlatingPackaging Samples