General Informations | |
---|---|
Pitch | 3 mm |
Rows | Single |
Type | Plug Housing |
Operating Temperature | -25 °C up to +105 °C |
Electrical Properties | |
---|---|
Withstanding Voltage | 1500 V (AC) |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Color | Black |
Insulator Flammability Rating | UL94 V-0 |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Rows | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
66200211822 | SPEC | 3 files | 2 | 3 | Male | Plug Housing | Single | Bag | 662001 | |
66200311822 | SPEC | 3 files | 3 | 3 | Male | Plug Housing | Single | Bag | 662001 | |
66200411822 | SPEC | 3 files | 4 | 3 | Male | Plug Housing | Single | Bag | 662001 | |
66200511822 | SPEC | 3 files | 5 | 3 | Male | Plug Housing | Single | Bag | 662001 | |
66200611822 | SPEC | 3 files | 6 | 3 | Male | Plug Housing | Single | Bag | 662001 | |
66200711822 | SPEC | 3 files | 7 | 3 | Male | Plug Housing | Single | Bag | 662001 | |
66200811822 | SPEC | 3 files | 8 | 3 | Male | Plug Housing | Single | Bag | 662001 | |
66200911822 | SPEC | 3 files | 9 | 3 | Male | Plug Housing | Single | Bag | 662001 | |
66201011822 | SPEC | 3 files | 10 | 3 | Male | Plug Housing | Single | Bag | 662001 | |
66201111822 | SPEC | 3 files | 11 | 3 | Male | Plug Housing | Single | Bag | 662001 | |
66201211822 | SPEC | 3 files | 12 | 3 | Male | Plug Housing | Single | Bag | 662001 |
Order Code | Datasheet |
---|---|
66200211822 | SPEC |
66200311822 | SPEC |
66200411822 | SPEC |
66200511822 | SPEC |
66200611822 | SPEC |
66200711822 | SPEC |
66200811822 | SPEC |
66200911822 | SPEC |
66201011822 | SPEC |
66201111822 | SPEC |
66201211822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Rows | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: