General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Brass |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 125 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 30 mΩ |
RISO | 1000 MΩ |
Packaging Properties | |
---|---|
Packaging | Tape and Reel & Mylar |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | xPxC | EMI | Mount | Application System | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
634108185321 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | No | SMT | CAT 3 | 615001 |
Order Code | Datasheet |
---|---|
634108185321 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | xPxC | EMI | Mount | Application System | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: