OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-MJ Modular JacksOrientationVerticalHousingShieldedProduct seriesWR-MJ Modular Jack Vertical Shielded 8P8C Rear Post

WR-MJ Modular Jack Vertical Shielded 8P8C Rear Post

WR-MJ Modular Jack Vertical Shielded 8P8C Rear Post
General Information
Operating Temperature-40 °C up to +85 °C
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
Shielding MaterialBronze
Shielding PlatingPre-tinned plating over nickel
Electrical Properties
Working Voltage120 V (AC)
Withstanding Voltage1000 V (AC)
Contact Resistance20 mΩ
RISO500 MΩ
Packaging Properties
PackagingTray

Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.

These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

Learn more now

Products

Order Code Data­sheet Downloads StatusxPxCEMIMountApplication SystemDesign Kit Samples
615008140421SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 8P8C No THT CAT 3615001
749615
Order Code Data­sheet
615008140421SPEC
Samples
Order Code Data­sheet Downloads StatusxPxCEMIMountApplication SystemDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: