General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Electrical Properties | |
---|---|
Working Voltage | 125 V (AC) |
Contact Resistance | 35 mΩ |
RISO | 1000 MΩ |
Packaging Properties | |
---|---|
Packaging | Tray |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | xPxC | EMI | Mount | Application System | Samples |
---|---|---|---|---|---|---|---|---|
615008160421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | No | THT | CAT 6 |
Order Code | Datasheet |
---|---|
615008160421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | xPxC | EMI | Mount | Application System | Samples |
---|