en

Cart

Your cart is empty.

WR-MJ Modular Jack THT Vertical Plastic 8P8C NEW

Material Properties
Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
General Information
Operating Temperature -40 up to +85 °C
Electrical Properties
Working Voltage 125 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 35 mΩ
RISO 1000 MΩ
Packaging Properties
Packaging Tray

Products

Order Code Data­sheet Downloads xPxC Type Mount Application System Samples
615008160321
IGE STE 3D ALT EAG CAD 8P8C Vertical THT CAT 6
Order Code Data­sheet
615008160321
Samples
Order Code Data­sheet Downloads xPxC Type Mount Application System Samples