en

Cart

Your cart is empty.

WR-MJ Modular Jack THT Horizontal Plastic 4Port 6P6C Tab Up

Kind Properties
Quality Class 500 Mating cycles
Material Properties
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Shielding Material Bronze
Shielding Plating Nickel
General Information
Operating Temperature -40 up to +85 °C
Compliance RoHS
Electrical Properties
IR 1 1.5 A
Working Voltage 120 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 500 MΩ
Packaging Properties
Packaging Tray

Products

Order Code SPEC Downloads xPxC Type Mount Use with Design Kit Samples
615024143921
IGE STE 3D ALT ALT EAG CAD 6P6C Horizontal THT WA-PCCA Plastic Caps for RJ11 Modular Jack
615001
Order Code SPEC
615024143921
Samples
Order Code SPEC Downloads xPxC Type Mount Use with Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: