General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Electrical Properties | |
---|---|
Working Voltage | 120 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 500 MΩ |
Packaging Properties | |
---|---|
Packaging | Tape and Reel & Mylar |
Products
Order Code | Datasheet | Downloads | Status | xPxC | EMI | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|
634104149621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4P4C | No | SMT | 615001 |
Order Code | Datasheet |
---|---|
634104149621 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | xPxC | EMI | Mount | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: