en

Cart

Your cart is empty.

WR-MJ Modular Jack Horizontal Shielded 6P6C Tab Up

Kind Properties
Quality Class 500 Mating cycles
Material Properties
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Shielding Material Bronze
Shielding Plating Nickel
General Information
Operating Temperature -40 up to +85 °C
Compliance RoHS
Electrical Properties
IR 1 1.5 A
Working Voltage 120 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 500 MΩ
Packaging Properties
Packaging Tray

Products

Order Code Data­sheet Downloads xPxC Type Mount Use with Design Kit Samples
615006143221
IGE STE 3D ALT EAG CAD 6P6C Horizontal THT WA-PCCA Plastic Caps for RJ11 Modular Jack
615001
Order Code Data­sheet
615006143221
Samples
Order Code Data­sheet Downloads xPxC Type Mount Use with Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: