General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Compliance | RoHS |
Quality Class | 500 Mating cycles |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
Shielding Material | Brass |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
IR | 1.5 A |
Working Voltage | 120 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 500 MΩ |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Status | xPxC | Tab | EMI | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
615006149421L | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Up | No | THT | 615001 | |
615006149421M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Up | No | THT | 615001 | |
615006149421R | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Up | No | THT | 615001 | |
615012149421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Up | No | THT | 615001 | |
615018149421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Up | No | THT | 615001 | |
615024149421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Up | No | THT | 615001 |
Order Code | Datasheet |
---|---|
615006149421L | SPEC |
615006149421M | SPEC |
615006149421R | SPEC |
615012149421 | SPEC |
615018149421 | SPEC |
615024149421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | xPxC | Tab | EMI | Mount | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: