OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-MJ Modular JacksOrientationAngledProduct seriesWR-MJ Modular Jack 45° Plastic 8P8C

WR-MJ Modular Jack 45° Plastic 8P8C

WR-MJ Modular Jack 45° Plastic 8P8C
General Information
Operating Temperature-40 °C up to +85 °C
ComplianceRoHS
Quality Class500 Mating cycles
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
ColorWhite
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
Shielding MaterialBronze
Shielding PlatingNickel (Ni)
Electrical Properties
IR1.5 A
Working Voltage120 V (AC)
Withstanding Voltage1000 V (AC)
Contact Resistance20 mΩ
RISO500 MΩ
Packaging Properties
PackagingTray

Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.

These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

Learn more now

Products

Order Code Data­sheet Downloads StatusxPxCEMIMountApplication SystemDesign Kit Samples
615008142521SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 8P8C No THT CAT 3615001
Order Code Data­sheet
615008142521SPEC
Samples
Order Code Data­sheet Downloads StatusxPxCEMIMountApplication SystemDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: