OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyZIF Connectors (Zero Insertion Force)Product seriesWR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type

WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type

WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type
General Information
Pitch0.5 mm
Material Properties
Insulator MaterialPA6T
Contact MaterialPhosphor Bronze
Contact Plating120 (µ") Tin over 50 (µ") Nickel
Contact TypeStamped
Solder TabsBrass

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
687106149022SPEC
7 files 6 0.5 Horizontal 7.1 0.5 50 Tape and Reel 50 max.687001
687108149022SPEC
7 files 8 0.5 Horizontal 8.1 0.5 50 Tape and Reel 50 max.687001
687110149022SPEC
7 files 10 0.5 Horizontal 9.1 0.5 50 Tape and Reel 50 max.687001
687112149022SPEC
7 files 12 0.5 Horizontal 10.1 0.5 50 Tape and Reel 50 max.687001
687114149022SPEC
7 files 14 0.5 Horizontal 11.1 0.5 50 Tape and Reel 50 max.687001
687116149022SPEC
7 files 16 0.5 Horizontal 12.1 0.5 50 Tape and Reel 50 max.687001
687118149022SPEC
7 files 18 0.5 Horizontal 13.1 0.5 50 Tape and Reel 50 max.687001
687120149022SPEC
7 files 20 0.5 Horizontal 14.1 0.5 50 Tape and Reel 50 max.612690
687001
687122149022SPEC
7 files 22 0.5 Horizontal 15.1 0.5 50 Tape and Reel 50 max.687001
687124149022SPEC
7 files 24 0.5 Horizontal 16.1 0.5 50 Tape and Reel 50 max.687001
687126149022SPEC
7 files 26 0.5 Horizontal 17.1 0.5 50 Tape and Reel 50 max.687001
687128149022SPEC
7 files 28 0.5 Horizontal 18.1 0.5 50 Tape and Reel 50 max.687001
687130149022SPEC
7 files 30 0.5 Horizontal 19.1 0.5 50 Tape and Reel 50 max.687001
687132149022SPEC
7 files 32 0.5 Horizontal 20.1 0.5 50 Tape and Reel 50 max.687001
687133149022SPEC
7 files 33 0.5 Horizontal 20.6 0.5 50 Tape and Reel 50 max.687001
687134149022SPEC
7 files 34 0.5 Horizontal 21.1 0.5 50 Tape and Reel 50 max.687001
687135149022SPEC
7 files 35 0.5 Horizontal 21.6 0.5 50 Tape and Reel 50 max.687001
687140149022SPEC
7 files 40 0.5 Horizontal 24.1 0.5 50 Tape and Reel 50 max.687001
687145149022SPEC
7 files 45 0.5 Horizontal 26.6 0.5 50 Tape and Reel 50 max.687001
687150149022SPEC
7 files 50 0.5 Horizontal 29.1 0.5 50 Tape and Reel 50 max.687001
Order Code Data­sheet
687106149022SPEC
687108149022SPEC
687110149022SPEC
687112149022SPEC
687114149022SPEC
687116149022SPEC
687118149022SPEC
687120149022SPEC
687122149022SPEC
687124149022SPEC
687126149022SPEC
687128149022SPEC
687130149022SPEC
687132149022SPEC
687133149022SPEC
687134149022SPEC
687135149022SPEC
687140149022SPEC
687145149022SPEC
687150149022SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Learn more