General Information | |
---|---|
Compliance | RoHS |
Type | Top Entry |
Insulator Material | ABS |
Insulator Flammability Rating | UL94 HB |
Insulator Color | Black |
Color | Black |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Type | Option | Samples |
---|---|---|---|---|---|---|---|
61800925322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Top Entry | Plastic | |
61801525322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Top Entry | Plastic | |
61802525322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Top Entry | Plastic | |
61803725322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Top Entry | Plastic |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Type | Option | Samples |
---|