en

Cart

Your cart is empty.

WR-DSUB Female Crimp Contact

Kind Properties
Quality Class 25 Mating cycles
Gender Female
Type Terminal/Contact
Flammability Rating according to UL94 V-0
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
General Information
Operating Temperature -55 up to +105 °C
Compliance RoHS
Electrical Properties
IR 1 3 A
Working Voltage 250 V (AC)
Contact Resistance 50 mΩ

Products

Order Code SPEC Downloads Gender Type Use with Samples
61800213722
IGE STE 3D ALT Female Terminal/Contact 600003
61800313722
IGE STE 3D Female Terminal/Contact
61800213722DEC
Female Terminal/Contact 600003
61800313722DEC
Female Terminal/Contact 600003
61810213722
Female Terminal/Contact
61810313722
Female Terminal/Contact
Order Code SPEC
61800213722
61800313722
61800213722DEC
61800313722DEC
61810213722
61810313722
Samples
Order Code SPEC Downloads Gender Type Use with Samples