Material Properties | |
---|---|
Cover Material | PA9T |
Cover Flammability Rating | UL94 V-0 |
Base Material | PA9T |
Base Flammability Rating | UL94 V-0 |
Actuator Material | PA66 |
Actuator Flammability Rating | UL94 V-0 |
Contact Plating | Gold |
Terminal Plating | Gold |
Electrical Properties | |
---|---|
IR | 100 mA |
VR | 50 V (DC) |
Contact Resistance Initial | 50 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 500 V (AC) |
Mechanical Properties | |
---|---|
Operation Force (Value) | 600 g |
Electrical Life | 2000 Cycles |
Actuator Type | Raise Type |
Switch Position | Off |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Washable | No |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Poles | L (mm) | Vaporphase process | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|
418127270901 | SPEC | 6 files | 1 | 3.48 | not specified | – | ||
418127270902 | SPEC | 6 files | 2 | 6.02 | not specified | 499001 | ||
418127270903 | SPEC | 6 files | 3 | 8.56 | not specified | – | ||
418127270904 | SPEC | 6 files | 4 | 11.1 | not specified | 499001 | ||
418127270906 | SPEC | 6 files | 6 | 16.18 | not specified | 499001 | ||
418127270908 | SPEC | 6 files | 8 | 21.26 | not specified | 499001 | ||
418127270910 | SPEC | 6 files | 10 | 26.34 | not specified | 499001 | ||
418127270912 | SPEC | 6 files | 12 | 31.42 | not specified | – |
Order Code | Datasheet | |
---|---|---|
418127270901 | SPEC | |
418127270902 | SPEC | |
418127270903 | SPEC | |
418127270904 | SPEC | |
418127270906 | SPEC | |
418127270908 | SPEC | |
418127270910 | SPEC | |
418127270912 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Poles | L (mm) | Vaporphase process | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: