en

Cart

Your cart is empty.

Design Kit WCAP-PSLP Aluminum Polymer Capacitors

Low Profile 105°C Order Code 875105

Applications

  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Technical Reference Samples
875105240001SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors10 µF 10 1200 4 5.5 PSEB055100M010DVCTAB000
875105359001SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors10 µF 16 2200 5 5.8 PSEC058100M016DVCTBB000
875105544001SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors10 µF 25 2200 6.3 5.8 PSED058100M025DVCTBB000
875105240002SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors15 µF 10 1200 4 5.5 PSEB055150M010DVCTAB000
875105359002SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors15 µF 16 2200 5 5.8 PSEC058150M016DVCTBB000
875105544002SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors15 µF 25 2200 6.3 5.8 PSED058150M025DVCTBB000
875105240003SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors22 µF 10 1200 4 5.5 PSEB055220M010DVCTAB000
875105359003SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors22 µF 16 2200 5 5.8 PSEC058220M016DVCTBB000
875105544003SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors22 µF 25 2200 6.3 5.8 PSED058220M025DVCTBB000
875105242004SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors33 µF 10 1970 5 5.5 PSEC055330M010DVCTBB000
875105359004SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors33 µF 16 2200 5 5.8 PSEC058330M016DVCTBB000
875105545004SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors33 µF 25 2670 6.3 7.7 PSED077330M025DVCTCB000
875105359005SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors39 µF 16 2200 5 5.8 PSEC058390M016DVCTBB000
875105545005SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors39 µF 25 2670 6.3 7.7 PSED077390M025DVCTCB000
875105242006SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors47 µF 10 1970 5 5.5 PSEC055470M010DVCTBB000
875105344006SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors47 µF 16 2200 6.3 5.8 PSED058470M016DVCTBB000
875105445006SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors47 µF 20 2670 6.3 7.7 PSED077470M020DVCTCB000
875105242007SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors56 µF 10 1970 5 5.5 PSEC055560M010DVCTBB000
875105344007SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors56 µF 16 2200 6.3 5.8 PSED058560M016DVCTBB000
875105445007SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors56 µF 20 2670 6.3 7.7 PSED077560M020DVCTCB000
875105242008SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors68 µF 10 1970 5 5.5 PSEC055680M010DVCTBB000
875105344008SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors68 µF 16 2200 6.3 5.8 PSED058680M016DVCTBB000
875105242009SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors82 µF 10 1970 5 5.5 PSEC055820M010DVCTBB000
875105344009SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors82 µF 16 2200 6.3 5.8 PSED058820M016DVCTBB000
875105242010SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors100 µF 10 1970 5 5.5 PSEC055101M010DVCTBB000
875105344010SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors100 µF 16 2690 6.3 5.8 PSED058101M016DVCTBB000
875105142006SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors150 µF 6.3 1970 5 5.5 PSEC055151M6R3DVCTBB000
875105244011SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors150 µF 10 2200 6.3 5.8 PSED058151M010DVCTBB000
875105345011SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors150 µF 16 2690 6.3 7.7 PSED077151M016DVCTCB000
875105244012SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors180 µF 10 1970 6.3 5.8 PSED058181M010DVCTBB000
875105144008SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors220 µF 6.3 3000 6.3 5.8 PSED058221M6R3DVCTBB000
875105244013SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors220 µF 10 1970 6.3 5.8 PSED058221M010DVCTBB000
875105245014SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors270 µF 10 2690 6.3 7.7 PSED077271M010DVCTCB000
875105245015SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors330 µF 10 2690 6.3 7.7 PSED077331M010DVCTCB000
875105145011SPEC
6 files WCAP-PSLP Aluminum Polymer Capacitors390 µF 6.3 3400 6.3 7.7 PSED077391M6R3DVCTCB000
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Technical Reference Samples