en

Cart

Your cart is empty.

Design Kit WCAP-PSLC Aluminum Polymer Capacitors

Large Capacitance 105 °C Order Code 875075

Applications

  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Technical Reference Samples
875075555001SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors39 µF 25 4210 8 11.7 PSEE117390M025DVCTFB000
875075555002SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors47 µF 25 4210 8 11.7 PSEE117470M025DVCTFB000
875075555003SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors68 µF 25 4210 8 11.7 PSEE117680M025DVCTFB000
875075555004SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors82 µF 25 4210 8 11.7 PSEE117820M025DVCTFB000
875075561005SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors100 µF 25 4800 10 12.4 PSEF124101M025DVCTFB000
875075561006SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors150 µF 25 4800 10 12.4 PSEF124151M025DVCTFB000
875075155001SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors180 µF 6.3 5200 8 11.7 PSEE117181M6R3DVCTFB000
875075355001SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors180 µF 16 4700 8 11.7 PSEE117181M016DVCTFB000
875075561007SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors180 µF 25 4800 10 12.4 PSEF124181M025DVCTFB000
875075155002SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors220 µF 6.3 5200 8 11.7 PSEE117221M6R3DVCTFB000
875075355002SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors220 µF 16 4700 8 11.7 PSEE117221M016DVCTFB000
875075561008SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors220 µF 25 4800 10 12.4 PSEF124221M025DVCTFB000
875075155003SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors270 µF 6.3 5200 8 11.7 PSEE117271M6R3DVCTFB000
875075355003SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors270 µF 16 4700 8 11.7 PSEE117271M016DVCTFB000
875075561009SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors270 µF 25 4800 10 12.4 PSEF124271M025DVCTFB000
875075155004SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors330 µF 6.3 5200 8 11.7 PSEE117331M6R3DVCTFB000
875075355004SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors330 µF 16 4700 8 11.7 PSEE117331M016DVCTFB000
875075155005SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors390 µF 6.3 5200 8 11.7 PSEE117391M6R3DVCTFB000
875075155006SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors470 µF 6.3 5200 8 11.7 PSEE117471M6R3DVCTFB000
875075361005SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors470 µF 16 5100 10 12.4 PSEF124471M016DVCTFB000
875075155007SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors560 µF 6.3 5200 8 11.7 PSEE117561M6R3DVCTFB000
875075155008SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors680 µF 6.3 5200 8 11.7 PSEE117681M6R3DVCTFB000
875075361006SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors680 µF 16 5100 10 12.4 PSEF124681M016DVCTFB000
875075155009SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors820 µF 6.3 5200 8 11.7 PSEE117821M6R3DVCTFB000
875075361007SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors820 µF 16 5100 10 12.4 PSEF124821M016DVCTFB000
875075155010SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors1000 µF 6.3 5200 8 11.7 PSEE117102M6R3DVCTFB000
875075161011SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors1200 µF 6.3 5500 10 12.4 PSEF124122M6R3DVCTFB000
875075161012SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors1500 µF 6.3 5500 10 12.4 PSEF124152M6R3DVCTFB000
875075161013SPEC
6 files WCAP-PSLC Aluminum Polymer Capacitors2000 µF 6.3 5500 10 12.4 PSEF124202M6R3DVCTFB000
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Technical Reference Samples