Applications
- Low ripple voltage at the switching converter
- Filtering
- Smoothing
- Coupling
- e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | IRIPPLE (mA) | Ø D (mm) | L (mm) | Pitch (mm) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 870055673001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 10 µF | 35 | 2100 | 6.3 | 8 | 2.5 | ||
| 870055874001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 10 µF | 63 | 1400 | 8 | 11.5 | 3.5 | ||
| 870055673002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 22 µF | 35 | 2100 | 6.3 | 8 | 2.5 | ||
| 870055874002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 22 µF | 63 | 1400 | 8 | 11.5 | 3.5 | ||
| 870055674003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 33 µF | 35 | 2500 | 8 | 8 | 3.5 | ||
| 870055875003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 33 µF | 63 | 1600 | 10 | 12.5 | 5 | ||
| 870055875004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 39 µF | 63 | 1600 | 10 | 12.5 | 5 | ||
| 870055674005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 47 µF | 35 | 2890 | 8 | 11.5 | 3.5 | ||
| 870055875005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 47 µF | 63 | 1600 | 10 | 12.5 | 5 | ||
| 870055875006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 56 µF | 63 | 1600 | 10 | 12.5 | 5 | ||
| 870055674007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 68 µF | 35 | 2890 | 8 | 11.5 | 3.5 | ||
| 870055775007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 68 µF | 50 | 2000 | 10 | 12.5 | 5 | ||
| 870055675008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 82 µF | 35 | 3700 | 10 | 12.5 | 5 | ||
| 870055675009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 100 µF | 35 | 3700 | 10 | 12.5 | 5 | ||
| 870055675010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | 150 µF | 35 | 3700 | 10 | 12.5 | 5 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | IRIPPLE (mA) | Ø D (mm) | L (mm) | Pitch (mm) | Samples |
|---|
