Radial THT
Design Kit WCAP-PTG5 Aluminum Polymer CapacitorsGeneral Purpose +105 °C |C 47 to 2000 µF |VR 6.3 to 25 V (DC) |Life Cycle (Value) 2000 h
Design Kit WCAP-PTHR Aluminum Polymer CapacitorsLow ESR & High Voltage 105°C |C 10 to 150 µF |VR 35 to 63 V (DC) |Life Cycle (Value) 2000 h
Design Kit WCAP-PTHT Aluminum Polymer CapacitorsHigh Temperature +125 °C |C 100 to 2000 µF |VR 6.3 to 16 V (DC) |Life Cycle (Value) 2000 h
Design Kit WCAP-PT5H Aluminum Polymer CapacitorsLong Life +105 °C |C 100 to 2000 µF |VR 6.3 to 16 V (DC) |Life Cycle (Value) 5000 h