Design Kit WE-AEFA Axial EMI Suppression Ferrite

Order Code 782013

Characteristics

  • 19 values, 57 components
  • Automotive approved

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Ø Cable max.(mm)
Ø OD(mm)
Ø ID(mm)
L(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
Samples
WE-AEFA Axial EMI NiZn Suppression Ferrite, 3.3 mm, 12 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.3.3 mm
Outer Diameter12 mm
Inner Diameter3.55 mm
Length15 mm
Impedance @ 25 MHz 1 turn150 Ω
Impedance @ 100 MHz 1 turn205 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 4.4 mm, 9.5 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.4.4 mm
Outer Diameter9.5 mm
Inner Diameter4.75 mm
Length9.5 mm
Impedance @ 25 MHz 1 turn60 Ω
Impedance @ 100 MHz 1 turn84 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 4.6 mm, 11.5 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.4.6 mm
Outer Diameter11.5 mm
Inner Diameter5 mm
Length18.5 mm
Impedance @ 25 MHz 1 turn135 Ω
Impedance @ 100 MHz 1 turn186 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 4.6 mm, 11.5 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.4.6 mm
Outer Diameter11.5 mm
Inner Diameter5 mm
Length25 mm
Impedance @ 25 MHz 1 turn185 Ω
Impedance @ 100 MHz 1 turn255 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 5.7 mm, 12 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.5.7 mm
Outer Diameter12 mm
Inner Diameter6.1 mm
Length45 mm
Impedance @ 25 MHz 1 turn255 Ω
Impedance @ 100 MHz 1 turn370 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 5.9 mm, 14 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.5.9 mm
Outer Diameter14 mm
Inner Diameter6.3 mm
Length28.5 mm
Impedance @ 25 MHz 1 turn195 Ω
Impedance @ 100 MHz 1 turn270 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 6.8 mm, 14 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.6.8 mm
Outer Diameter14 mm
Inner Diameter7.2 mm
Length25 mm
Impedance @ 25 MHz 1 turn150 Ω
Impedance @ 100 MHz 1 turn210 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 6.9 mm, 12 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.6.9 mm
Outer Diameter12 mm
Inner Diameter7.3 mm
Length15.5 mm
Impedance @ 25 MHz 1 turn70 Ω
Impedance @ 100 MHz 1 turn100 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 6.9 mm, 15.5 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.6.9 mm
Outer Diameter15.5 mm
Inner Diameter7.3 mm
Length28.5 mm
Impedance @ 25 MHz 1 turn190 Ω
Impedance @ 100 MHz 1 turn270 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 7.6 mm, 16 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.7.6 mm
Outer Diameter16 mm
Inner Diameter8 mm
Length28.5 mm
Impedance @ 25 MHz 1 turn170 Ω
Impedance @ 100 MHz 1 turn240 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 7.6 mm, 16 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.7.6 mm
Outer Diameter16 mm
Inner Diameter8 mm
Length50.8 mm
Impedance @ 25 MHz 1 turn325 Ω
Impedance @ 100 MHz 1 turn460 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 7.9 mm, 14 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.7.9 mm
Outer Diameter14 mm
Inner Diameter8.2 mm
Length28.5 mm
Impedance @ 25 MHz 1 turn140 Ω
Impedance @ 100 MHz 1 turn200 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 8.6 mm, 16 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.8.6 mm
Outer Diameter16 mm
Inner Diameter9 mm
Length28 mm
Impedance @ 25 MHz 1 turn140 Ω
Impedance @ 100 MHz 1 turn205 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 9.1 mm, 17.5 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.9.1 mm
Outer Diameter17.5 mm
Inner Diameter9.5 mm
Length28.5 mm
Impedance @ 25 MHz 1 turn150 Ω
Impedance @ 100 MHz 1 turn220 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 10 mm, 15.5 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.10 mm
Outer Diameter15.5 mm
Inner Diameter10.5 mm
Length28 mm
Impedance @ 25 MHz 1 turn100 Ω
Impedance @ 100 MHz 1 turn150 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 11 mm, 19 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.11 mm
Outer Diameter19 mm
Inner Diameter11.5 mm
Length50.8 mm
Impedance @ 25 MHz 1 turn235 Ω
Impedance @ 100 MHz 1 turn345 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 12.5 mm, 19 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.12.5 mm
Outer Diameter19 mm
Inner Diameter13 mm
Length28 mm
Impedance @ 25 MHz 1 turn95 Ω
Impedance @ 100 MHz 1 turn150 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 12.5 mm, 26 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.12.5 mm
Outer Diameter26 mm
Inner Diameter13 mm
Length28.5 mm
Impedance @ 25 MHz 1 turn170 Ω
Impedance @ 100 MHz 1 turn240 Ω
Material1E04_620 
WE-AEFA Axial EMI NiZn Suppression Ferrite, 15 mm, 26 mm
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter Max.15 mm
Outer Diameter26 mm
Inner Diameter15.5 mm
Length28.5 mm
Impedance @ 25 MHz 1 turn130 Ω
Impedance @ 100 MHz 1 turn190 Ω
Material1E04_620