OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyDesign Kits Power MagneticsDesign kitDesign Kit WE-PD SMT Power Inductors 1030/1050

Design Kit WE-PD SMT Power Inductors 1030/1050

Order Code 7447713

Applications

  • Switch mode power supplies from 0.1 W up to 300 W
  • Integrated DC/DC converter
  • Ideal for switch mode power supplies with extreme high efficiency (>95%)

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
Size Samples
7447713015SPEC
8 files WE-PD SMT Power Inductor 1.5 6.2 9.5 1030
7447714015SPEC
8 files WE-PD SMT Power Inductor 1.5 10 12.5 1050
7447713022SPEC
8 files WE-PD SMT Power Inductor 2.2 5.1 8.5 1030
7447714022SPEC
8 files WE-PD SMT Power Inductor 2.2 8.6 9.5 1050
7447713033SPEC
8 files WE-PD SMT Power Inductor 3.3 4.6 7.2 1030
7447714033SPEC
8 files WE-PD SMT Power Inductor 3.3 7.5 9 1050
7447713047SPEC
8 files WE-PD SMT Power Inductor 4.7 4 6 1030
7447714047SPEC
8 files WE-PD SMT Power Inductor 4.7 7 8 1050
7447714056SPEC
8 files WE-PD SMT Power Inductor 5.6 6 7.2 1050
7447714068SPEC
8 files WE-PD SMT Power Inductor 6.8 5.2 5.8 1050
7447713082SPEC
8 files WE-PD SMT Power Inductor 8.2 3 4.7 1030
7447713100SPEC
8 files WE-PD SMT Power Inductor 10 2.6 4.1 1030
7447714100SPEC
8 files WE-PD SMT Power Inductor 10 4.3 5 1050
7447713150SPEC
8 files WE-PD SMT Power Inductor 15 2.2 3.4 1030
7447714150SPEC
8 files WE-PD SMT Power Inductor 15 3.5 4.1 1050
7447713220SPEC
8 files WE-PD SMT Power Inductor 22 1.7 2.7 1030
7447714220SPEC
8 files WE-PD SMT Power Inductor 22 3 3.6 1050
7447713330SPEC
8 files WE-PD SMT Power Inductor 33 1.35 2.2 1030
7447714330SPEC
8 files WE-PD SMT Power Inductor 33 2.5 2.9 1050
7447713470SPEC
8 files WE-PD SMT Power Inductor 47 1.2 1.9 1030
7447714470SPEC
8 files WE-PD SMT Power Inductor 47 2.2 2.5 1050
7447714560SPEC
8 files WE-PD SMT Power Inductor 56 2 2.3 1050
7447713680SPEC
8 files WE-PD SMT Power Inductor 68 1.1 1.6 1030
7447714680SPEC
8 files WE-PD SMT Power Inductor 68 1.9 2.2 1050
7447713820SPEC
8 files WE-PD SMT Power Inductor 82 0.95 1.5 1030
7447714820SPEC
8 files WE-PD SMT Power Inductor 82 1.6 1.85 1050
7447713101SPEC
8 files WE-PD SMT Power Inductor 100 0.9 1.4 1030
7447714101SPEC
8 files WE-PD SMT Power Inductor 100 1.5 1.8 1050
7447714151SPEC
8 files WE-PD SMT Power Inductor 150 1.2 1.4 1050
7447714221SPEC
8 files WE-PD SMT Power Inductor 220 1 1.2 1050
7447713331SPEC
8 files WE-PD SMT Power Inductor 330 0.48 0.73 1030
7447714331SPEC
8 files WE-PD SMT Power Inductor 330 0.71 1 1050
7447714471SPEC
8 files WE-PD SMT Power Inductor 470 0.6 0.82 1050
7447714681SPEC
8 files WE-PD SMT Power Inductor 680 0.51 0.71 1050
7447714102SPEC
8 files WE-PD SMT Power Inductor 1000 0.43 0.55 1050
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
Size Samples