Design Kit WE-SD Rod Core Inductors
Order Code 744713
Characteristics
- Sample kit contains components of the Rod Core Inductors WE-SD
- 12 values, 110 components
- Inductance values from 2.0 µH to 10 µH
- Free refill
Applications
- Switching regulators
- Motors
- Power amplifiers
- Power supplies
- Broadband filtering
- Typical in VHF
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | IR(A) | RDC 1(mΩ) | L(µH) | Samples |
|---|---|---|---|---|---|---|---|---|---|
| WE-SD Rod Core Choke, 2.5 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current2.5 A | – | Inductance2 µH | ||||
| WE-SD Rod Core Choke, 2.5 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current2.5 A | – | Inductance10 µH | ||||
| WE-SD Rod Core Choke, 3.5 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current3.5 A | – | Inductance6 µH | ||||
| WE-SD Rod Core Choke, 5 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current5 A | – | Inductance2 µH | ||||
| WE-SD Rod Core Choke, 5 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current5 A | – | Inductance6 µH | ||||
| WE-SD Rod Core Choke, 5 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current5 A | – | Inductance10 µH | ||||
| WE-SD Rod Core Choke, 10 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current10 A | – | Inductance2 µH | ||||
| WE-SD Rod Core Choke, 10 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current10 A | – | Inductance6 µH | ||||
| WE-SD Rod Core Choke, 10 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current10 A | – | Inductance10 µH | ||||
| WE-SD Rod Core Choke, 15 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current15 A | – | Inductance2 µH | ||||
| WE-SD Rod Core Choke, 15 A, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current15 A | – | Inductance6 µH | ||||
| WE-SD Rod Core Choke, 15 A, 5.7 mΩ | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SD Rod Core Choke | Rated Current15 A | DC Resistance [1]5.7 mΩ | Inductance10 µH |
