Design Kit WE-CBF HF SMT Ferrites
Order Code 742841
Applications
- Especially for the suppression of signal lines in the high frequency range
- For fast data lines: CPU, High Speed bus systems, HDD
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz(Ω) | IR(mA) | Z @ 1 GHz(Ω) | Zmax(Ω) | RDC max.(Ω) | Type | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 10 Ω, 500 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz10 Ω | Rated Current500 mA | Impedance @ 1 GHz15 Ω | Maximum Impedance15 Ω | DC Resistance0.05 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 15 Ω, 500 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz15 Ω | Rated Current500 mA | Impedance @ 1 GHz56 Ω | Maximum Impedance60 Ω | DC Resistance0.1 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 47 Ω, 200 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz47 Ω | Rated Current200 mA | Impedance @ 1 GHz70 Ω | Maximum Impedance71 Ω | DC Resistance0.4 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 47 Ω, 500 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz47 Ω | Rated Current500 mA | Impedance @ 1 GHz82 Ω | Maximum Impedance75 Ω | DC Resistance0.1 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 60 Ω, 500 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz60 Ω | Rated Current500 mA | Impedance @ 1 GHz92 Ω | Maximum Impedance110 Ω | DC Resistance0.3 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 75 Ω, 400 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz75 Ω | Rated Current400 mA | Impedance @ 1 GHz541 Ω | Maximum Impedance400 Ω | DC Resistance0.31 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 80 Ω, 200 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz80 Ω | Rated Current200 mA | Impedance @ 1 GHz303 Ω | Maximum Impedance350 Ω | DC Resistance0.3 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 100 Ω, 200 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz100 Ω | Rated Current200 mA | – | Maximum Impedance200 Ω | DC Resistance0.3 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 120 Ω, 350 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz120 Ω | Rated Current350 mA | Impedance @ 1 GHz642 Ω | Maximum Impedance900 Ω | DC Resistance0.35 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 120 Ω, 200 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz120 Ω | Rated Current200 mA | Impedance @ 1 GHz212 Ω | Maximum Impedance388 Ω | DC Resistance0.35 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 140 Ω, 550 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz140 Ω | Rated Current550 mA | Impedance @ 1 GHz271 Ω | Maximum Impedance430 Ω | DC Resistance0.2 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 180 Ω, 200 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Impedance @ 100 MHz180 Ω | Rated Current200 mA | Impedance @ 1 GHz180 Ω | Maximum Impedance300 Ω | DC Resistance0.55 Ω | TypeWide Band | –Check availability | ||||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 220 Ω, 200 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz220 Ω | Rated Current200 mA | Impedance @ 1 GHz519 Ω | Maximum Impedance1300 Ω | DC Resistance0.8 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 220 Ω, 500 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Impedance @ 100 MHz220 Ω | Rated Current500 mA | Impedance @ 1 GHz300 Ω | Maximum Impedance400 Ω | DC Resistance0.38 Ω | TypeHigh Current | –Check availability | ||||
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 220 Ω, 600 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Impedance @ 100 MHz220 Ω | Rated Current600 mA | Impedance @ 1 GHz250 Ω | Maximum Impedance350 Ω | DC Resistance0.25 Ω | TypeHigh Current | –Check availability | ||||
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 470 Ω, 500 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Impedance @ 100 MHz470 Ω | Rated Current500 mA | Impedance @ 1 GHz600 Ω | Maximum Impedance780 Ω | DC Resistance0.32 Ω | TypeHigh Current | –Check availability | ||||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 250 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz600 Ω | Rated Current250 mA | Impedance @ 1 GHz468 Ω | Maximum Impedance1300 Ω | DC Resistance0.56 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 300 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz600 Ω | Rated Current300 mA | Impedance @ 1 GHz230 Ω | Maximum Impedance4500 Ω | DC Resistance0.65 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 600 Ω, 100 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Impedance @ 100 MHz600 Ω | Rated Current100 mA | Impedance @ 1 GHz1100 Ω | Maximum Impedance1800 Ω | DC Resistance1.6 Ω | TypeWide Band | –Check availability | ||||
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 600 Ω, 200 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Impedance @ 100 MHz600 Ω | Rated Current200 mA | Impedance @ 1 GHz450 Ω | Maximum Impedance900 Ω | DC Resistance0.9 Ω | TypeWide Band | –Check availability | ||||
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 600 Ω, 100 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Impedance @ 100 MHz600 Ω | Rated Current100 mA | Impedance @ 1 GHz850 Ω | Maximum Impedance1500 Ω | DC Resistance1.5 Ω | TypeHigh Speed | –Check availability | ||||
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 600 Ω, 400 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Impedance @ 100 MHz600 Ω | Rated Current400 mA | Impedance @ 1 GHz800 Ω | Maximum Impedance950 Ω | DC Resistance0.35 Ω | TypeHigh Current | –Check availability | ||||
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 300 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz1000 Ω | Rated Current300 mA | Impedance @ 1 GHz191 Ω | Maximum Impedance1100 Ω | DC Resistance0.6 Ω | TypeHigh Speed | –Check availability | |||
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 1000 Ω, 50 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Impedance @ 100 MHz1000 Ω | Rated Current50 mA | Impedance @ 1 GHz900 Ω | Maximum Impedance1750 Ω | DC Resistance1.8 Ω | TypeWide Band | –Check availability | ||||
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), 1000 Ω, 50 mA | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Impedance @ 100 MHz1000 Ω | Rated Current50 mA | Impedance @ 1 GHz1100 Ω | Maximum Impedance2200 Ω | DC Resistance1.8 Ω | TypeWide Band | –Check availability |
Availability Forecast
WE item number: –
VPE–
Lead time– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.

