Design Kit WE-CBF SMT Ferrites
Order Code 742790
Characteristics
- Contains the sizes 0402, 0603 and 0805 of SMT EMI Suppression Ferrite Beads WE-CBF
- 34 values, 3 types, 1020 components
Applications
- Perfect as data line filter and for uncoupling of distribution voltage
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz(Ω) | IR(mA) | Z @ 1 GHz(Ω) | Zmax(Ω) | RDC max.(Ω) | Type | Qty. | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz10 Ω | Rated Current500 mA | Impedance @ 1 GHz15 Ω | Maximum Impedance15 Ω | DC Resistance0.05 Ω | TypeHigh Speed | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz10 Ω | Rated Current2000 mA | Impedance @ 1 GHz19 Ω | Maximum Impedance20 Ω | DC Resistance0.025 Ω | TypeHigh Current | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz11 Ω | Rated Current600 mA | Impedance @ 1 GHz24 Ω | Maximum Impedance24 Ω | DC Resistance0.15 Ω | TypeHigh Speed | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz15 Ω | Rated Current500 mA | Impedance @ 1 GHz56 Ω | Maximum Impedance60 Ω | DC Resistance0.1 Ω | TypeHigh Speed | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz28 Ω | Rated Current2500 mA | Impedance @ 1 GHz50 Ω | Maximum Impedance45 Ω | DC Resistance0.03 Ω | TypeHigh Current | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz30 Ω | Rated Current300 mA | Impedance @ 1 GHz46 Ω | Maximum Impedance43 Ω | DC Resistance0.25 Ω | TypeWide Band | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz30 Ω | – | – | Maximum Impedance39 Ω | DC Resistance0.003 Ω | TypeHigh Current | – | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz60 Ω | Rated Current500 mA | Impedance @ 1 GHz92 Ω | Maximum Impedance110 Ω | DC Resistance0.3 Ω | TypeHigh Speed | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz60 Ω | Rated Current2000 mA | Impedance @ 1 GHz95 Ω | Maximum Impedance90 Ω | DC Resistance0.025 Ω | TypeHigh Current | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz70 Ω | Rated Current900 mA | Impedance @ 1 GHz123 Ω | Maximum Impedance140 Ω | DC Resistance0.09 Ω | TypeHigh Current | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz120 Ω | Rated Current900 mA | Impedance @ 1 GHz167 Ω | Maximum Impedance200 Ω | DC Resistance0.09 Ω | TypeHigh Current | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz120 Ω | Rated Current200 mA | Impedance @ 1 GHz212 Ω | Maximum Impedance388 Ω | DC Resistance0.35 Ω | TypeHigh Speed | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz120 Ω | Rated Current3000 mA | – | Maximum Impedance160 Ω | DC Resistance0.02 Ω | TypeHigh Current | – | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz180 Ω | Rated Current1000 mA | Impedance @ 1 GHz173 Ω | Maximum Impedance250 Ω | DC Resistance0.09 Ω | TypeHigh Current | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz220 Ω | Rated Current200 mA | Impedance @ 1 GHz519 Ω | Maximum Impedance1300 Ω | DC Resistance0.8 Ω | TypeHigh Speed | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz220 Ω | Rated Current500 mA | Impedance @ 1 GHz246 Ω | Maximum Impedance280 Ω | DC Resistance0.3 Ω | TypeWide Band | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz240 Ω | Rated Current200 mA | Impedance @ 1 GHz308 Ω | Maximum Impedance290 Ω | DC Resistance0.7 Ω | TypeWide Band | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz300 Ω | Rated Current200 mA | Impedance @ 1 GHz316 Ω | Maximum Impedance400 Ω | DC Resistance0.8 Ω | TypeWide Band | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz300 Ω | Rated Current1500 mA | Impedance @ 1 GHz274 Ω | Maximum Impedance450 Ω | DC Resistance0.15 Ω | TypeHigh Current | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz300 Ω | Rated Current2000 mA | Impedance @ 1 GHz97 Ω | Maximum Impedance350 Ω | DC Resistance0.05 Ω | TypeHigh Current | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz400 Ω | Rated Current300 mA | Impedance @ 1 GHz159 Ω | Maximum Impedance500 Ω | DC Resistance0.3 Ω | TypeWide Band | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz600 Ω | Rated Current250 mA | Impedance @ 1 GHz468 Ω | Maximum Impedance1300 Ω | DC Resistance0.56 Ω | TypeHigh Speed | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz600 Ω | Rated Current100 mA | Impedance @ 1 GHz322 Ω | Maximum Impedance780 Ω | DC Resistance0.6 Ω | TypeWide Band | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz600 Ω | Rated Current300 mA | Impedance @ 1 GHz230 Ω | Maximum Impedance4500 Ω | DC Resistance0.65 Ω | TypeHigh Speed | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz600 Ω | Rated Current800 mA | Impedance @ 1 GHz258 Ω | Maximum Impedance800 Ω | DC Resistance0.2 Ω | TypeHigh Current | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz600 Ω | Rated Current1500 mA | Impedance @ 1 GHz193 Ω | Maximum Impedance700 Ω | DC Resistance0.15 Ω | TypeHigh Current | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz800 Ω | Rated Current50 mA | Impedance @ 1 GHz310 Ω | Maximum Impedance1000 Ω | DC Resistance0.8 Ω | TypeWide Band | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz1000 Ω | Rated Current200 mA | Impedance @ 1 GHz293 Ω | Maximum Impedance1200 Ω | DC Resistance1.5 Ω | TypeWide Band | Packaging Unit10000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz1000 Ω | Rated Current100 mA | Impedance @ 1 GHz201 Ω | Maximum Impedance1100 Ω | DC Resistance0.85 Ω | TypeWide Band | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz1200 Ω | Rated Current200 mA | Impedance @ 1 GHz196 Ω | Maximum Impedance1400 Ω | DC Resistance0.55 Ω | TypeWide Band | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz1500 Ω | Rated Current50 mA | Impedance @ 1 GHz201 Ω | Maximum Impedance1900 Ω | DC Resistance0.7 Ω | TypeWide Band | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz1800 Ω | Rated Current200 mA | Impedance @ 1 GHz193 Ω | Maximum Impedance2000 Ω | DC Resistance0.4 Ω | TypeWide Band | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz2200 Ω | Rated Current200 mA | Impedance @ 1 GHz185 Ω | Maximum Impedance3000 Ω | DC Resistance0.6 Ω | TypeWide Band | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz2500 Ω | Rated Current50 mA | Impedance @ 1 GHz165 Ω | Maximum Impedance3000 Ω | DC Resistance1 Ω | TypeWide Band | Packaging Unit4000 | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | Impedance @ 100 MHz2700 Ω | Rated Current200 mA | Impedance @ 1 GHz159 Ω | Maximum Impedance2700 Ω | DC Resistance0.6 Ω | TypeWide Band | Packaging Unit4000 |

