Products
| Order Code | Datasheet | Downloads | Status | Product series | Mates with | Samples |
|---|---|---|---|---|---|---|
| 690157000472 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157000672 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157000872 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157001072 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157001272 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157001472 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157001672 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157001872 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157002072 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157002272 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157002472 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690157002672 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207100472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207100672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207100872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207101072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207101272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207101472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207101672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207101872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207102072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207102272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207102472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690207102672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Cable side | – | |
| 690357100472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357100672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357100872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357101072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357101272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357101472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357101672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357101872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357102072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357102272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357102472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357102672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357280476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357280676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357280876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357281076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357281276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357281476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357281676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357281876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357282076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357282276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357282476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690357282676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | – | |
| 690367180472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000472 690357280476 | |
| 690367180672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000672 690357280676 | |
| 690367180872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000872 690357280876 | |
| 690367181072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001072 690357281076 | |
| 690367181272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001272 | |
| 690367181472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001472 690357281476 | |
| 690367181672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001672 690357281676 | |
| 690367181872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001872 690357281876 | |
| 690367182072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002072 690357282076 | |
| 690367182272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002272 690357282276 | |
| 690367182472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002472 690357282476 | |
| 690367182672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002672 690357282676 | |
| 690367190472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000472 690357280476 | |
| 690367190672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000672 690357280676 | |
| 690367190872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000872 690357280876 | |
| 690367191072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001072 690357281076 | |
| 690367191272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001272 690357281276 | |
| 690367191472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001472 690357281476 | |
| 690367191672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001672 690357281676 | |
| 690367191872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001872 690357281876 | |
| 690367192072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002072 690357282076 | |
| 690367192272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002272 690357282276 | |
| 690367192472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002472 690357282476 | |
| 690367192672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002672 690357282676 | |
| 690367280476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000472 690357100472 | |
| 690367280676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000672 690357100672 | |
| 690367280876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000872 690357100872 | |
| 690367281076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001072 690357101072 | |
| 690367281276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001272 690357101272 | |
| 690367281476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001472 690357101472 | |
| 690367281676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001672 690357101672 | |
| 690367281876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001872 690357101872 | |
| 690367282076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002072 690357102072 | |
| 690367282276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002272 690357102272 | |
| 690367282476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002472 690357102472 | |
| 690367282676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002672 690357102672 | |
| 690367290476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000472 690357100472 | |
| 690367290676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000672 690357100672 | |
| 690367290876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000872 690357100872 | |
| 690367291076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001072 690357101072 | |
| 690367291276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001272 690357101272 | |
| 690367291476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001472 690357101472 | |
| 690367291876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001872 690357101872 | |
| 690367292076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002072 690357102072 | |
| 690367292276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002272 690357102272 | |
| 690367292476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002472 690357102472 | |
| 690367292676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002672 690357102672 | |
| 690368170472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000472 690357100472 | |
| 690368170672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000672 690357100672 | |
| 690368170872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000872 690357100872 | |
| 690368171072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001072 690357101072 | |
| 690368171272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001272 690357101272 | |
| 690368171472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001472 690357101472 | |
| 690368171672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001672 690357101672 | |
| 690368171872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001872 690357101872 | |
| 690368172072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002072 690357102072 | |
| 690368172272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002272 690357102272 | |
| 690368172472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002472 690357102472 | |
| 690368172672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002672 690357102672 | |
| 690368180472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000472 690357280476 | |
| 690368180672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000672 690357280676 | |
| 690368180872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000872 690357280876 | |
| 690368181072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001072 690357281076 | |
| 690368181272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001272 690357281276 | |
| 690368181472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001472 690357281476 | |
| 690368181672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001672 690357281676 | |
| 690368181872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001872 690357281876 | |
| 690368182072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002072 690357282076 | |
| 690368182272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002272 690357282276 | |
| 690368182472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002472 690357282476 | |
| 690368182672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002672 690357282676 | |
| 690368190472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000472 690357100472 | |
| 690368190672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000672 690357100672 | |
| 690368190872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157000872 690357100872 | |
| 690368191072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001072 690357101072 | |
| 690368191272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001272 690357101272 | |
| 690368191472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001472 690357101472 | |
| 690368191672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001672 690357101672 | |
| 690368191872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001872 690357101872 | |
| 690368192072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002072 690357102072 | |
| 690368192272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002272 690357102272 | |
| 690368192472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002472 690357102472 | |
| 690368192672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157002672 690357102672 | |
| 63910615521CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | |
| 63910815521CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | |
| 63911015521CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | |
| 63911215521CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | |
| 63911415521CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | |
| 63911615521CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | |
| 63912015521CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | |
| 63912415521CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | |
| 63912615521CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | |
| 690367291676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM MiniModule | 690157001672 690357101672 |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Mates with | Samples |
|---|
