Size | Dimensions | W (mm) | H (mm) | Material | Mount | |
---|---|---|---|---|---|---|
Through Hole | 17.3 | 12.4 | - | - | ||
UNC 4/40 | 17.3 | 12.4 | Steel with Tin | Solder |
Characteristics
- Standardized filter with 1000 pF (other values possible on request)
- High attenuation of more than 40 dB @ 180 MHz
- Rated current @ 20 ºC: 7.5 A
- Insulation resistance: min. 1 GΩ
- Operating temperature: –55 ºC to +125 ºC
- Easy soldering, even for small strand cross sections
- Choice of UNC 4/40 or through hole
- Working voltage: 100 VDC
- Testing voltage: 250 VRMS
Applications
- Filtering of interfaces
- External connection to
– printer
– sensor
– display
Products
All
Through Hole
UNC 4/40
Order Code | Datasheet | Downloads | Number of Poles | Gender | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|
210113003 | SPEC | 2 files | 9 | Male | 30.8 | 17.3 | 12.4 | ||
210613003 | SPEC | 2 files | 9 | Female | 30.8 | 17.3 | 12.4 | ||
210113023 | SPEC | 2 files | 9 | Male | 30.8 | 17.3 | 12.4 | ||
210613023 | SPEC | 2 files | 9 | Female | 30.8 | 17.3 | 12.4 | ||
212113003 | SPEC | 2 files | 15 | Male | 39.2 | 17.3 | 12.4 | ||
212613003 | SPEC | 2 files | 15 | Female | 39.2 | 17.3 | 12.4 | ||
212113023 | SPEC | 2 files | 15 | Male | 39.2 | 17.3 | 12.4 | ||
212613023 | SPEC | 2 files | 15 | Female | 39.2 | 17.3 | 12.4 | ||
214113003 | SPEC | 2 files | 25 | Male | 53.1 | 17.3 | 12.4 | ||
214613003 | SPEC | 2 files | 25 | Female | 53.1 | 17.3 | 12.4 | ||
214113023 | SPEC | 2 files | 25 | Male | 53.1 | 17.3 | 12.4 | ||
214613023 | SPEC | 2 files | 25 | Female | 53.1 | 17.3 | 12.4 | ||
216113003 | SPEC | 2 files | 37 | Male | 69.5 | 17.3 | 12.4 | ||
216613003 | SPEC | 2 files | 37 | Female | 69.5 | 17.3 | 12.4 | ||
216113023 | SPEC | 2 files | 37 | Male | 69.5 | 17.3 | 12.4 | ||
216613023 | SPEC | 2 files | 37 | Female | 69.5 | 17.3 | 12.4 |
Order Code | Datasheet | |
---|---|---|
210113003 | SPEC | |
210613003 | SPEC | |
210113023 | SPEC | |
210613023 | SPEC | |
212113003 | SPEC | |
212613003 | SPEC | |
212113023 | SPEC | |
212613023 | SPEC | |
214113003 | SPEC | |
214613003 | SPEC | |
214113023 | SPEC | |
214613023 | SPEC | |
216113003 | SPEC | |
216613003 | SPEC | |
216113023 | SPEC | |
216613023 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Number of Poles | Gender | L (mm) | W (mm) | H (mm) | Samples |
---|