OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyFiltered ConnectorsProduct seriesWE-D-SUB Filter ConnectorProduct seriesWE-D-SUB Filter Bent 90° SMT

WE-D-SUB Filter Bent 90° SMT

WE-D-SUB Filter Bent 90° SMT

Characteristics

  • Standardized filter with 1000 pF (other values possible on request)
  • High attenuation of more than 40 dB @ 180 MHz
  • Rated current @ 20 ºC: 7.5 A
  • Insulation resistance: min. 1 GΩ
  • Operating temperature: –55 ºC to +125 ºC
  • Low size: 6.3 mm
  • Working voltage: 100 VDC
  • Testing voltage: 250 VRMS

Applications

  • Filtering of interfaces
  • External connection to
    – printer
    – sensor
    – display

Products

Order Code Data­sheet DownloadsNumber of PolesGenderL
(mm)
W
(mm)
H
(mm)
Samples
240117113SPEC
5 files 9 Male 30.8 18.3 12.4
240617113SPEC
5 files 9 Female 30.8 18.3 12.4
242117113SPEC
5 files 15 Male 39.2 18.3 12.4
242617113SPEC
5 files 15 Female 39.2 18.3 12.4
244117113SPEC
5 files 25 Male 53.1 18.3 12.4
244617113SPEC
5 files 25 Female 53.1 18.3 12.4
246117113SPEC
5 files 37 Male 69.5 18.3 12.4
246617113SPEC
5 files 37 Female 69.5 18.3 12.4
Order Code Data­sheet
240117113SPEC
240617113SPEC
242117113SPEC
242617113SPEC
244117113SPEC
244617113SPEC
246117113SPEC
246617113SPEC
Samples
Order Code Data­sheet DownloadsNumber of PolesGenderL
(mm)
W
(mm)
H
(mm)
Samples