Characteristics
- Standardized filter with 1000 pF (other values possible on request)
- High attenuation of more than 40 dB @ 180 MHz
- Rated current @ 20 ºC: 7.5 A
- Insulation resistance: min. 1 GΩ
- Operating temperature: –55 ºC to +125 ºC
- Fast and effective interface filter for later filtering
- Captive stud with thread UNC 4/40 internal/external
- Extremely red plug (”Red Devil“)
- Working voltage: 100 VDC
- Testing voltage: 250 VRMS
Applications
- Filtering of interfaces
- External connection to
– printer
– sensor
– display
Products
Order Code | Datasheet | Downloads | Number of Poles | Gender | L (mm) | W (mm) | H (mm) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
230016003 | SPEC | 2 files | 9 | Adapter | 30.8 | 19.5 | 12.4 | 23016 | ||
232016003 | SPEC | 2 files | 15 | Adapter | 39.2 | 19.5 | 12.4 | 23016 | ||
234016003 | SPEC | 2 files | 25 | Adapter | 53.1 | 19.5 | 12.4 | 23016 | ||
236016003 | SPEC | 2 files | 37 | Adapter | 69.5 | 19.5 | 12.4 | 23016 |
Samples |
---|
Order Code | Datasheet | Downloads | Number of Poles | Gender | L (mm) | W (mm) | H (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: