OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-USB ConnectorsProduct seriesWR-COM USB 2.0 Type A Horizontal SMT

WR-COM USB 2.0 Type A Horizontal SMT

General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Durability1 500 Mating cycles
Quality Class1 500 Mating cycles
Connector TypeUSB
GenderReceptacle
TypeHorizontal
Material Properties
Insulator MaterialPA6T
Insulator Flammability RatingUL94 V-0
ColorBlack
Cover MaterialBrass
Cover PlatingNickel (Ni)
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
Shielding MaterialBrass
Shielding PlatingNickel (Ni)
Electrical Properties
IR1.5 A
Working Voltage30 V (AC)
Withstanding Voltage750 V (AC)
Contact Resistance20 mΩ

Products

Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingFilter StickFilter BagDesign Kit Samples
62900416021SPEC
7 files USB 2.0 Type A Horizontal Receptacle 4 SMT 1.5 30 Tray829999STICK
829999BAG
614001
Order Code Data­sheet
62900416021SPEC
Samples
Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingFilter StickFilter BagDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips

Videos

Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications

Videos

Würth Elektronik Webinar: USB-C - "from layout to production"