General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Compliance | Lead free / RoHS |
Durability | 10 000 Mating cycles |
Gender | Plug |
Type | Horizontal |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold over Nickel |
Contact Type | Stamped |
Shielding Material | Stainless Steel |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
IR | 5 A |
Working Voltage | 20 V (DC) |
Withstanding Voltage | 100 V (AC) |
Contact Resistance | 40 mΩ |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (DC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 632712000112 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | USB 3.1 | Type C | Horizontal | Plug | 24 | SMT | 5 | 20 | Tray |
Order Code | Datasheet | |
---|---|---|
![]() | 632712000112 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (DC)) | Packaging | Samples |
---|
Videos
#askLorandt explains: 100 W Design with USB C
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"