Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2.54 mm |
Gender | Male |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Version | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61201022121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | With locking lever | Male | Angled | THT | 32.2 | 3 | 250 | 20 | max. | Tray | 612001 612690 | |
61201422121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | With locking lever | Male | Angled | THT | 37.28 | 3 | 250 | 20 | max. | Tray | – | |
61201622121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | With locking lever | Male | Angled | THT | 39.82 | 3 | 250 | 20 | max. | Tray | – | |
61202022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | With locking lever | Male | Angled | THT | 44.9 | 3 | 250 | 20 | max. | Tray | 612001 | |
61202422121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | With locking lever | Male | Angled | THT | 49.98 | 3 | 250 | 20 | max. | Tray | – | |
61202622121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | With locking lever | Male | Angled | THT | 52.32 | 3 | 250 | 20 | max. | Tray | 612001 | |
61203422121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2.54 | With locking lever | Male | Angled | THT | 62.68 | 3 | 250 | 20 | max. | Tray | 612001 | |
61204022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2.54 | With locking lever | Male | Angled | THT | 70.3 | 3 | 250 | 20 | max. | Tray | – | |
61205022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 2.54 | With locking lever | Male | Angled | THT | 83 | 3 | 250 | 20 | max. | Tray | – | |
61206022121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 2.54 | With locking lever | Male | Angled | THT | 95.7 | 3 | 250 | 20 | max. | Tray | – |
Order Code | Datasheet |
---|---|
61201022121 | SPEC |
61201422121 | SPEC |
61201622121 | SPEC |
61202022121 | SPEC |
61202422121 | SPEC |
61202622121 | SPEC |
61203422121 | SPEC |
61204022121 | SPEC |
61205022121 | SPEC |
61206022121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Version | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: